IESNA:LM-63-2002
[TEST]P951351
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-740-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30546
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4229.6 4778.9 5326 5788.9 6142.5 6357.1 6514.9 6679 6834.8 7013.6
7232.5 7468.2 7760.7 8080.5 8480.3 9050.6 9837.6 10902.4 12308.1 14107.2
16436.7 19229.1 21817.4 23319.9 23033.7 20828.4 16741.8 12146 7794.3 5540.6
3823.5 2396.8 1334.1 290.4 0 0 0
4229.6 4696.8 5193.4 5597.4 5898.4 6096.2 6232.9 6382.3 6540.2 6702.2
6906.3 7150.4 7434.5 7750.1 8128.9 8625.5 9292.6 10174.3 11302.2 12869.9
14913.2 16874.4 17836 17505.7 16346.2 14401.8 11338 7672.3 4143.4 2447.3
1348.9 603.9 233.6 29.5 0 0 0
4229.6 4648.4 5033.5 5315.5 5528 5656.4 5746.8 5864.7 5967.8 6066.7
6205.6 6390.8 6609.6 6820 7045.2 7320.9 7644.9 8034.2 8511.9 8989.6
9134.8 8655 7440.8 6016.2 4429.6 3074.4 2171.6 1567.7 1100.5 791.2
534.5 319.9 178.9 80 14.7 0 0
4229.6 4528.5 4814.6 5025.1 5147.1 5210.2 5254.4 5273.4 5260.8 5212.4
5140.8 5102.9 5060.8 4959.8 4738.9 4423.2 4095 3781.4 3512.1 3329
3236.4 3152.2 3036.5 2840.8 2691.4 2575.7 2217.9 1797.1 1186.8 831.2
593.4 412.4 273.6 117.8 16.8 0 0
4229.6 4408.5 4614.7 4770.4 4854.6 4875.7 4827.3 4696.8 4486.4 4212.8
3918.2 3680.4 3524.7 3430 3354.3 3242.7 3082.8 2929.2 2809.2 2746.1
2746.1 2762.9 2767.2 2750.3 2626.2 2352.6 2062.2 1868.6 1574 1264.7
917.5 601.8 328.3 128.4 8.4 0 0
4229.6 4311.7 4410.6 4524.2 4606.3 4597.9 4486.4 4269.6 4006.6 3760.4
3556.3 3411.1 3326.9 3263.8 3190.1 3076.5 2916.6 2723 2533.6 2384.2
2304.2 2314.7 2380 2424.2 2407.3 2333.7 2173.7 1914.9 1626.6 1355.2
1100.5 864.9 629.2 366.1 157.8 0 0
4229.6 4181.2 4212.8 4292.8 4381.2 4423.2 4358 4214.9 4055 3911.9
3766.7 3602.6 3432.1 3265.9 3103.8 2933.4 2746.1 2548.3 2361 2207.4
2070.6 1954.9 1856 1792.9 1773.9 1767.6 1733.9 1658.2 1527.7 1344.6
1037.4 711.3 393.5 208.3 75.8 0 0
4229.6 4095 4017.1 4033.9 4162.3 4326.4 4454.8 4465.3 4374.8 4231.7
4065.5 3867.7 3638.3 3396.3 3167 2948.1 2739.8 2537.8 2356.8 2215.8
2112.7 2045.4 1990.7 1923.3 1820.2 1658.2 1489.8 1367.8 1258.4 1136.3
976.4 755.4 486.1 282 92.6 0 0
4229.6 3991.9 3810.9 3783.5 3909.8 4227.5 4568.4 4728.4 4680 4499
4282.3 4061.3 3827.7 3568.9 3310.1 3057.5 2819.8 2600.9 2409.4 2262.1
2150.6 2072.7 2041.2 2020.1 1973.8 1872.8 1750.8 1611.9 1470.9 1306.8
1106.9 862.8 635.5 399.8 130.5 0 0
4229.6 3893 3621.5 3486.8 3552.1 3871.9 4341.2 4717.8 4808.3 4650.5
4387.5 4135 3901.4 3657.3 3415.3 3173.3 2933.4 2699.8 2495.7 2340
2209.5 2123.2 2060.1 2032.8 1992.8 1919.1 1813.9 1696.1 1567.7 1424.6
1226.8 974.3 715.5 393.5 122 4.2 0
4229.6 3804.6 3505.8 3329 3354.3 3640.4 4073.9 4452.7 4665.2 4606.3
4385.4 4135 3901.4 3669.9 3442.6 3215.4 2979.7 2748.2 2546.2 2375.8
2230.6 2131.7 2058 2013.8 1967.5 1883.3 1759.2 1624.5 1489.8 1332
1136.3 879.6 639.7 340.9 92.6 0 0
4229.6 3787.7 3432.1 3185.9 3139.6 3329 3667.8 4055 4311.7 4337
4200.2 3987.6 3777.2 3581.5 3387.9 3179.6 2960.8 2739.8 2535.7 2361
2211.6 2104.3 2011.7 1927.5 1826.5 1677.1 1468.8 1226.8 999.5 812.3
627.1 418.8 254.6 128.4 10.5 0 0
4229.6 3684.6 3246.9 2901.8 2731.4 2739.8 2847.1 2992.3 3108.1 3169.1
3169.1 3093.3 2996.5 2893.4 2779.8 2659.8 2542 2413.6 2260 2102.2
1950.7 1778.1 1599.3 1443.6 1285.7 1073.2 862.8 709.1 587.1 467.2
343 212.5 98.9 27.4 0 0 0
4229.6 3608.9 3105.9 2687.2 2428.4 2316.8 2281.1 2276.9 2264.2 2245.3
2205.3 2129.6 2039.1 1931.7 1805.5 1702.4 1601.4 1523.5 1473 1452
1424.6 1365.7 1271 1151.1 1008 858.6 719.7 597.6 481.9 376.7
269.4 151.5 65.2 10.5 0 0 0
4229.6 3571 3011.3 2554.6 2253.7 2104.3 2026.4 1959.1 1883.3 1799.2
1723.4 1662.4 1593 1536.1 1468.8 1401.5 1329.9 1237.3 1134.2 1047.9
959.6 879.6 810.2 755.4 694.4 618.7 534.5 450.3 359.8 275.7
187.3 117.8 56.8 2.1 0 0 0
4229.6 3539.4 2954.4 2485.2 2169.5 2001.2 1898.1 1799.2 1704.5 1609.8
1519.3 1441.4 1367.8 1294.1 1226.8 1161.6 1092.1 1020.6 953.2 881.7
814.4 755.4 702.8 646 578.7 519.8 452.4 376.7 290.4 214.6
155.7 92.6 31.6 0 0 0 0
4229.6 3568.9 2973.4 2495.7 2154.8 1957 1824.4 1723.4 1637.1 1553
1468.8 1388.8 1306.8 1233.1 1165.8 1098.4 1029 953.2 877.5 799.6
732.3 675.5 627.1 585 542.9 496.6 433.5 364 303 250.4
193.6 132.6 48.4 0 0 0 0
4229.6 3585.7 2994.4 2510.4 2146.4 1906.5 1765.5 1675 1595.1 1510.9
1430.9 1351 1279.4 1212.1 1148.9 1081.6 1014.3 938.5 862.8 787
719.7 671.3 631.3 597.6 557.6 502.9 429.3 368.3 322 273.6
214.6 143.1 56.8 16.8 0 0 0
4229.6 3585.7 3017.6 2529.4 2140.1 1866.5 1717.1 1630.8 1550.9 1470.9
1382.5 1306.8 1241.5 1170 1100.5 1031.1 959.6 888 816.5 749.1
694.4 658.6 625 589.2 534.5 458.7 366.1 322 275.7 225.2
164.1 86.3 35.8 8.4 0 0 0
4229.6 3657.3 3108.1 2617.7 2192.7 1874.9 1706.6 1616.1 1536.1 1468.8
1390.9 1317.3 1245.7 1176.3 1104.8 1035.3 963.8 894.3 829.1 770.2
721.8 683.9 646 599.7 532.4 425.1 319.9 275.7 231.5 183.1
130.5 75.8 40 16.8 4.2 0 0
4229.6 3699.4 3169.1 2678.8 2239 1904.4 1717.1 1618.2 1540.3 1468.8
1395.2 1323.6 1254.2 1184.7 1117.4 1050 980.6 913.3 850.1 793.3
744.9 704.9 662.9 610.2 536.6 425.1 315.6 271.5 225.2 178.9
124.2 73.7 42.1 21 10.5 0 0
4229.6 3716.2 3209.1 2731.4 2281.1 1957 1725.5 1628.7 1542.5 1481.4
1412 1342.5 1275.2 1207.9 1142.6 1079.5 1012.2 944.8 881.7 818.6
768.1 726 681.8 633.4 542.9 431.4 334.6 292.5 244.1 195.7
138.9 84.2 50.5 31.6 18.9 8.4 0
4229.6 3834 3392.1 2935.5 2483.1 2085.4 1805.5 1649.8 1565.6 1498.3
1437.2 1374.1 1311 1247.9 1182.6 1117.4 1052.2 984.8 923.8 864.9
812.3 763.9 715.5 660.8 593.4 507.1 399.8 340.9 290.4 239.9
183.1 115.7 71.5 46.3 33.7 16.8 0
4229.6 3922.4 3558.4 3152.2 2718.8 2306.3 1961.2 1702.4 1574 1498.3
1437.2 1376.2 1315.2 1252.1 1188.9 1121.6 1050 984.8 921.7 862.8
814.4 763.9 711.3 652.3 587.1 515.6 433.5 364 313.5 263
210.4 151.5 77.9 46.3 29.5 14.7 0
4229.6 4006.6 3752 3430 3070.2 2674.6 2287.4 1914.9 1632.9 1513
1441.4 1376.2 1315.2 1252.1 1184.7 1119.5 1050 980.6 913.3 841.7
774.4 711.3 652.3 597.6 551.3 496.6 429.3 357.7 290.4 237.8
191.5 143.1 80 35.8 18.9 6.3 0
4229.6 4141.3 4019.2 3831.9 3528.9 3181.7 2834.5 2481 2022.2 1654
1479.3 1397.3 1329.9 1264.7 1201.6 1136.3 1069 1001.6 932.2 858.6
789.1 719.7 656.5 597.6 540.8 481.9 418.8 357.7 290.4 221
170.4 119.9 75.8 40 18.9 8.4 0
4229.6 4280.1 4305.4 4280.1 4135 3907.7 3638.3 3339.5 2956.5 2462
1950.7 1571.9 1390.9 1308.9 1247.9 1188.9 1125.8 1071.1 1018.5 955.4
892.2 814.4 736.5 665 608.1 553.4 608.1 637.6 481.9 385.1
254.6 187.3 107.3 52.6 25.3 12.6 0
4229.6 4416.9 4600 4749.4 4808.3 4762 4612.6 4416.9 4233.9 4015
3680.4 3225.9 2693.5 2150.6 1710.8 1477.2 1409.9 1359.4 1271 1191
1130 1075.3 997.4 940.6 991.1 1029 867 658.6 399.8 298.8
223.1 162 109.4 63.1 31.6 10.5 0
4229.6 4555.8 4898.8 5218.7 5456.5 5593.2 5601.6 5523.8 5450.1 5427
5412.3 5349.1 5225 5069.3 4871.5 4642.1 4353.8 4078.1 3981.3 4343.3
5128.2 5875.2 5986.7 5189.2 3661.5 2169.5 1281.5 805.9 557.6 408.2
309.3 223.1 151.5 86.3 33.7 8.4 0
4229.6 4690.5 5172.4 5650 6049.9 6306.6 6428.6 6470.7 6512.8 6586.5
6700.1 6847.4 7024.2 7186.2 7348.2 7470.3 7663.9 8011.1 8659.2 9719.8
11096 12587.9 14044.1 15163.6 15294.1 14244 12228.1 9553.5 6670.6 4168.6
2422 1441.4 820.7 309.3 94.7 4.2 0
4229.6 4738.9 5296.5 5850 6308.7 6611.7 6763.2 6828.5 6889.5 6973.7
7089.4 7228.3 7409.2 7592.3 7790.1 8059.5 8446.7 9010.6 9843.9 10999.2
12533.2 14557.5 17318.4 20744.2 22953.7 22419.2 20780 18524.2 16089.5 13779
11415.8 8808.6 6028.8 3543.6 1437.2 361.9 0
4229.6 4774.7 5380.7 6012 6512.8 6841.1 7003.1 7051.5 7076.8 7089.4
7121 7163 7217.8 7240.9 7314.5 7478.7 7767 8225.7 8968.5 10060.7
11531.6 13583.3 16670.3 21207.1 27240.2 29159.3 27610.5 25773.5 23740.7 21623.8
18501 14456.5 10075.4 6134 2422 774.4 0
4229.6 4854.6 5570.1 6300.3 6904.2 7270.4 7375.6 7310.3 7154.6 6929.5
6681.2 6443.4 6207.7 5988.8 5881.5 6009.9 6569.6 7562.9 8764.4 9890.2
10957.1 12200.7 13901 16352.5 21047.2 26669.9 25523.1 22798 21009.3 19784.6
18040.2 15517.1 12122.9 8438.2 3299.5 542.9 0
4229.6 4896.7 5765.8 6561.2 7196.7 7506 7499.7 7232.5 6809.5 6363.4
5940.4 5586.9 5313.4 5153.4 5311.3 6096.2 7432.4 9065.3 10788.7 12604.8
14591.2 16483 18288.5 20382.3 23477.7 27429.6 28197.6 26160.7 23875.4 21533.3
18751.4 15016.3 10593 5128.2 2007.5 225.2 0
4229.6 4961.9 5807.9 6645.4 7293.5 7604.9 7472.4 7001 6405.5 5927.8
5502.7 5164 4922 4867.2 5323.9 6533.9 8330.9 10588.8 13372.8 16756.5
20466.4 24281.5 28094.5 31522.4 35417.5 38999 39906 38266.7 35141.8 30973.2
25491.5 17943.4 11645.2 6439.2 3105.9 359.8 0
4229.6 4966.1 5818.4 6645.4 7272.5 7550.2 7415.6 6956.8 6365.5 5835.2
5410.2 5077.7 4858.8 4890.4 5525.9 6952.6 9010.6 11708.3 15136.2 19037.6
23014.7 26907.7 30823.8 34859.8 39424.1 42742.5 42929.8 40312.1 35750 29714.8
23406.1 17385.7 11361.1 6609.6 2619.9 330.4 0
4229.6 4966.1 5797.3 6594.9 7169.4 7432.4 7400.8 7104.1 6647.5 6146.7
5700.5 5368.1 5138.7 5119.8 5620.6 6874.7 8713.9 10912.9 13482.3 16331.5
19178.6 22038.3 24786.6 27547.4 31330.9 35038.7 36029.8 34184.4 31046.8 26962.4
22402.4 17364.7 13078.2 7788 2956.5 260.9 0
4229.6 4909.3 5683.7 6409.7 6935.8 7205.1 7291.4 7243 7043.1 6742.2
6407.6 6085.6 5807.9 5658.5 5797.3 6477 7712.3 9305.2 11003.4 12577.4
14096.7 15430.8 16689.2 18448.4 21794.2 25154.8 24721.3 21867.9 19233.3 16903.8
13995.7 10517.3 7055.7 3432.1 963.8 117.8 0
4229.6 4907.2 5599.5 6237.1 6698 6954.7 7102 7196.7 7245.1 7259.8
7234.6 7163 7074.7 6977.9 6963.1 7133.6 7655.4 8568.7 9848.1 11304.3
12973 15043.6 17779.2 21331.3 25064.3 25767.2 21857.4 16891.2 12423.8 9046.4
7099.9 5187.1 3762.5 2213.7 616.6 25.3 0
4229.6 4791.5 5374.4 5911 6302.4 6538.1 6712.7 6864.2 7005.2 7184.1
7377.7 7571.3 7817.5 8053.2 8373 8850.7 9538.8 10521.5 12009.2 14037.8
16516.7 19393.2 22810.6 26632 28001.9 25983.9 21213.5 15919 10750.9 7754.3
5610.1 3743.6 2253.7 519.8 12.6 0 0
4229.6 4778.9 5326 5788.9 6142.5 6357.1 6514.9 6679 6834.8 7013.6
7232.5 7468.2 7760.7 8080.5 8480.3 9050.6 9837.6 10902.4 12308.1 14107.2
16436.7 19229.1 21817.4 23319.9 23033.7 20828.4 16741.8 12146 7794.3 5540.6
3823.5 2396.8 1334.1 290.4 0 0 0
